1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Unit GB-ER Series

MNS SCALES

Scale Unit GB-ER Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 104,088.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

0.5 μm resolution, origin built in
A compact environment-resistant model that uses the magnetic detection method
[Features]
· Installation: Space saving
· Effective length: 50 to 2,200 mm
· High accuracy: (5 + 5 L/1,000) μm (L = effective length mm)
· Optimal for general purpose machine tools such as milling machines and lathes

Part Number
GB-105ER SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 104,088.00

฿ 78,066.00

MNS SCALES 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Linear Scale (Measuring Unit) Scale Effective Length(mm) 1,050 Maximum Movable Length(mm) 1,080
Scale Overall Length(mm) 1,170 Cable Length(m) 3

Please check the type/dimensions/specifications of the part GB-105ER in the Scale Unit GB-ER Series series.