(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ESD Handle PB 8215 A ESD, For PB 215 Interchangeable Blades

ESD Handle PB 8215 A ESD, For PB 215 Interchangeable Blades

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8215.AESD

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft through
    NA
  • Bolster
    NA
  • Shaft diameter (φ)(mm)
    29
  • Overall Length(mm)
    105
  • Weight(g)
    47
Part Number
8215.AESD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 329.00

PBS HAND TOOL 1 Piece(s) 4 Day(s)

Basic Specifications

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft through
    NA
  • Bolster
    NA
  • Shaft diameter (φ)(mm)
    29
  • Overall Length(mm)
    105
  • Weight(g)
    47

Product Description

[Features]
· ESD handle for PB 215 interchangeable blades
· Surface resistance: 1 MΩ to 1 GΩ

Specifications of 8215.AESD

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft through
    NA
  • Bolster
    NA
  • Shaft diameter (φ)(mm)
    29
  • Overall Length(mm)
    105
  • Weight(g)
    47
Part Number
8215.AESD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 329.00

PBS HAND TOOL 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1