(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
210H-5RB |
210H-6RB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Set Content | Trusco code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 831.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 1.5 to 5 | 210 RB/ 1.5, 2, 2.5, 3, 4, 5 | - | 52 | ||
฿ 1,005.00 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | 1.5 to 6 | 210 RB/ 1.5, 2, 2.5, 3, 4, 5, 6 | 795-2261 | 86 |
[Features]
· L type hex wrench
· Rainbow
· Powder coated
Part Number |
---|
210H-5RB |
210H-6RB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Set Content | Trusco code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 831.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 1.5 to 5 | 210 RB/ 1.5, 2, 2.5, 3, 4, 5 | - | 52 | ||
฿ 1,005.00 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | 1.5 to 6 | 210 RB/ 1.5, 2, 2.5, 3, 4, 5, 6 | 795-2261 | 86 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?