1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, Rubber Tufmic Capsule-12, Clear Packaging

MEASURING TOOL

Tape Measure, Rubber Tufmic Capsule-12, Clear Packaging
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 926.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anti-slip rubber touch.
A large tape measure with an excellent grip.
Tape length (m) 10, tape width (mm) 12

Part Number
GK12-10HN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 926.38

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 10 Tape Width(mm) 12 Product Type Large Tape Measure
Standard tension(N) 10 (20°C) JIS Standard JIS Class 1 JAN Code 4954183148430
Tape Thickness(mm) 0.48 Mass(g) 247

Please check the type/dimensions/specifications of the part GK12-10HN in the Tape Measure, Rubber Tufmic Capsule-12, Clear Packaging series.