(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The hook has a strong neodymium magnet
· Comes with a holder designed for one-touch attachment and detachment
· The elastomer cover fits well into the hand and provides a good grip
· The hook protector helps prevent scratches to the hook and building materials
Length(m) | 5.5 | Tape Width(mm) | 25 | Scale Indicator | Both Sides |
---|---|---|---|---|---|
Standard | JIS Class 1 | Product Type | Body | JAN Code | 4954183161101 |
Trusco Code | 778-3221 | Tape material | Steel | Spring material | Steel |
Scale Specification | Metric | Weight(g) | 318 | 455 mm pitch display | Yes |
Shock absorber | Yes | Cover material | Elastomer resin |
Please check the type/dimensions/specifications of the part GGV25-55MG in the GG V Mag 25-Wide series.
How can we improve?
How can we improve?