1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wire-Cut Clamp【2 Pieces Per Package】

Stainless Steel Wire-Cut Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,403.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product picture is K-75.

Product Description

[Features]
· Can be used for both right and left (K-75) cutting direction.
· Goes with workpieces for grinding finish.
· Less deformation during tightening for hardening.

Part Number
K-55
K-75
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Weight
(kg)

฿ 3,403.09

SK2 JIG 1 Pack(s)

2 Pieces Per Package

3 Day(s) 55 × 20 × 120.07

฿ 3,516.10

SK2 JIG 1 Pack(s)

2 Pieces Per Package

3 Day(s) 75 × 22 × 130.1

Loading...

  1. 1

Basic Information

Product Type Other Jigs Detailed type Wire-cut clamp Material SUS403
Hardness HRC50° Mounting dimensions Compatible bolt: M8