1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire-Cut System Tooling WST-001 (Leveling Base)

SK2 JIG

Wire-Cut System Tooling WST-001 (Leveling Base)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses martensitic stainless steel, which is finished with precision grinding after full quenching.
· To use, attach the leveling base to the wire-cut electric discharge machine workpiece stand and mount the fine vise, V block and pallet holder according to the shape of the workpiece.
· The leveling base positioning pin allows the fine vise, V block and pallet holder to be mounted to the leveling base easily and also to be replaced easily.
· The leveling base allows easy horizontal setting of the workpiece and correction of parallelism and is ideal for machining thin, small and round workpieces.

Part Number
WST-001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SK2 JIG 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Detailed type Leveling base (with 3-axis adjustment function) Size(mm) 110 × 106 × 27.5 Workpiece maximum load(kg) Load resistance: 10
Mounting dimensions Mounting hole: M8 Weight(kg) 1.8