1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Adjustment Type Universal Base

SK2 JIG

Horizontal Adjustment Type Universal Base
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 45,417.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use of special spherical bearings makes it easy to center the workpiece horizontally, reducing the setup time and improving the machine operation rate. Swivel adjustment function is also available.
· Special accessories, such as a V block for small round items and a jaw for thin workpieces, are combined to enable efficient setting of various types of workpieces.
· Uses martensitic stainless steel (hardening and grinding) and has excellent rust-prevention.
[WUB-301]
· Able to clamp round workpieces of Φ3 to 38 mm.
[WUB-302]
· Able to clamp round workpieces of Φ25 to 150 mm.
[WUB-303]
· For many round workpieces and square workpieces.
[WUB-401]
· Used for thin workpieces when there is a risk of the wire-cut electric discharge machine wire guide interfering with the universal base.
[WUB-501]
· Vise for small square workpieces.

Part Number
WUB-302 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 45,417.00

฿ 36,333.60

SK2 JIG 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Vise Detailed type V block (large) Clamp capacity ø25 to ø150 mm
Applicable model WUB-220R, WUB-220L

Please check the type/dimensions/specifications of the part WUB-302 in the Horizontal Adjustment Type Universal Base series.