1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wire-Cut Indexing Fixture

SK2 JIG

Stainless Steel Wire-Cut Indexing Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small stainless steel indexing device, which can be used for wire cutting, engraving electric discharge machines and surface grinders.
· Sealed allowing use for immersion-type wire cutting.
· Can be used both horizontally and vertically.

 
Part Number
WX-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SK2 JIG 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Detailed type Wire-cut indexing fixture Machinable shank diameter(mm) 3 to 30 Through hole diameter(mm) Main body: 21, Face plate: 30
Center height(mm) 50 Number of index divisions 24 divisions (15° pitch within ±15 seconds) Scale 360° (can be secured at each degree)
Size(mm) 100 × 58 × 130 (excluding protruding part) Material Martensitic stainless steel Hardness HRC56°
Weight(kg) 6.1