1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire-Cut Vise

Wire-Cut Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 88,758.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with lower stopper (removable) facilitating easy workpiece setting.
· Able to use for both right and left cutting direction.

Part Number
WPV-100N
WPV-120T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed type Maximum jaw opening
(mm)
Jaw width
(mm)
Size
(mm)
Weight
(kg)

฿ 88,758.56

SK2 JIG 1 Piece(s) 7 Day(s) Wire-cut vise10022205 × 22 × 1303.0

฿ 117,463.66

SK2 JIG 1 Piece(s) 9 Day(s) Wire-cut vise (with V-groove processing)12045225 × 45 × 1307.2

Loading...

  1. 1

Basic Information

Product Type Vise Jaw depth(mm) 45 Precision Parallelism/squareness: within 0.002 mm
Mounting dimensions Workpiece stand mounting hole: M8 compatible