1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Adjustment Wire-Cut Vise WPV-100AJ

SK2 JIG

Fine Adjustment Wire-Cut Vise WPV-100AJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rust-proof vise using martensitic stainless steel, which is finished with precision grinding after full quenching (HRC56°).
· Side screw type, excellent for processing involving a large amount of protrusions.

Part Number
WPV-100AJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SK2 JIG 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Detailed type Wire-cut vise Maximum jaw opening(mm) 100 Jaw width(mm) 19.8
Jaw depth(mm) 30 Precision Parallelism/squareness: within 0.002 mm Size(mm) 240 × 19.8 × 130
Workpiece maximum load(kg) 4 Material Martensitic stainless steel Hardness HRC56°
Mounting dimensions Workpiece stand mounting hole: M8 compatible Weight(kg) 4.2