1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Screws Cutter set EA545AK-100

CUTTING TOOL

Small Screws Cutter set EA545AK-100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,695.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Cut the small screw according to your favorite under neck length, you can correspond according to the site.
・Body Material …Steel
・Pot Screw ・Dish Screw ・Hex agon Bolt Adapted
・Even after cutting, chamfering is unnecessary, and nuts enter smoothly.
・Cutting Capacity …M3・M4・M5・M6
・Length(Mm) …500
・Weight(Kg) …1.26

Part Number
EA545AK-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,695.00

CUTTING TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA545AK-100 in the Small Screws Cutter set EA545AK-100 series.