1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Frequency Angle Grinder HGC-2700/2700L (Part Number)

High Frequency Angle Grinder HGC-2700/2700L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 48,280.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-heavy duty model
· Grindstone diameter 180 mm
· High grinding power. Especially ideal for heavy-duty grinding.
· Power consumption 2,700 W

Part Number
HGC-2700SALE
HGC-2700LSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUnloaded Rotational Speed
(min-1)

฿ 48,280.00

฿ 44,417.60

FJS HIGH FREQUENCY GRINDER 1 Piece(s) 19 Day(s) 6700 ~ 7000

฿ 48,280.00

฿ 44,417.60

FJS HIGH FREQUENCY GRINDER 1 Piece(s) 19 Day(s) 4800 ~ 5000

Loading...

  1. 1

Basic Information

Product Model Main Body Item Current(A) 10 Cord Length(M) 5
Output frequency(Hz) 240/250 Accessories NA Power Consumption(W) 2700
Power Supply(V) 200 Grindstone external diameter(mm) 180 External Dimensions(mm) L445×H79
Specifications Spindle Lock, Powerful Type, 3-Way Mass(kg) 5.9