(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
400 Hz High Frequency Grinder (Angle Type)
NIDECTECNO
From: ฿ 20,174.00 |
---|
Days to Ship: 10 Day(s) |
400 Hz High Frequency Inverter Power Supply
NIDECTECNO
From: ฿ 57,698.00 |
---|
Days to Ship: 10 Day(s) |
400 Hz High Frequency Grinder (pot type) _SGHP
NIDECTECNO
From: ฿ 26,227.00 |
---|
Days to Ship: 10 Day(s) |
400 Hz High Frequency Grinder (Hand Type)
NIDECTECNO
From: ฿ 31,067.00 |
---|
Days to Ship: 19 Day(s) |
400 Hz High-Frequency Grinder (Pot Type)_HDG Anti-Vibration Type
NIDECTECNO
From: ฿ 37,927.00 |
---|
Days to Ship: 10 Day(s) |
400 Hz High-Frequency Grinder (Pot Type)_HDG Heavy-Duty, Anti-Vibration Type, With Brake
NIDECTECNO
From: ฿ 42,769.00 |
---|
Days to Ship: 12 Day(s) |
400 Hz High Frequency Grinder (Powerful Angle Type)
NIDECTECNO
From: ฿ 36,144.42 |
---|
Days to Ship: 6 Day(s) |
400 Hz High Frequency Inverter Dedicated Cable
NIDECTECNO
From: ฿ 3,096.96 |
---|
Days to Ship: 10 Day(s) |
FUJISEITO
From: ฿ 32,789.00 |
---|
Days to Ship: 40 Day(s) |
From: ฿ 21,414.00 |
---|
Days to Ship: 12 Day(s) |
High Frequency Angle Grinder HGC-2700/2700L
FUJISEITO
From: ฿ 48,280.00 |
---|
Days to Ship: 19 Day(s) |
High Frequency Angle Grinder HGC-603
FUJISEITO
From: ฿ 31,058.00 |
---|
Days to Ship: 14 Day(s) |
High Frequency Angle Grinder HGC-802/902
FUJISEITO
From: ฿ 31,437.00 |
---|
Days to Ship: 14 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Model |
Unloaded Rotational Speed(min-1) |
Power Capacity Calculation Standard(kVA) |
Current(A) |
Cord Length(M) |
Output frequency(Hz) |
No. of Cores |
Input Frequency(Hz) |
Accessories |
Related Product Model |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | NIDECTECNO | NIDECTECNO | NIDECTECNO | NIDECTECNO | NIDECTECNO | NIDECTECNO | NIDECTECNO | NIDECTECNO | FUJISEITO | FUJISEITO | FUJISEITO | FUJISEITO | FUJISEITO |
Product Series | 400 Hz High-Frequency Grinder (Pot Type)_HDG Anti-Vibration Type | 400 Hz High-Frequency Grinder (Pot Type)_HDG Heavy-Duty, Anti-Vibration Type, With Brake | |||||||||||
From | ฿ 20,174.00 | ฿ 57,698.00 | ฿ 26,227.00 | ฿ 31,067.00 | ฿ 37,927.00 | ฿ 42,769.00 | ฿ 36,144.42 | ฿ 3,096.96 | ฿ 32,789.00 | ฿ 21,414.00 | ฿ 48,280.00 | ฿ 31,058.00 | ฿ 31,437.00 |
Days to Ship | 10 Day(s) | 10 Day(s) | 10 Day(s) | 19 Day(s) | 10 Day(s) | 12 Day(s) | 6 Day(s) | 10 Day(s) | 40 Day(s) | 12 Day(s) | 19 Day(s) | 14 Day(s) | 14 Day(s) |
Product Model | Body | Power Supply etc. Related Products | Body | Body | Body | Body | Body | Power Supply etc. Related Products | Body | Body | Body | Body | Body |
Unloaded Rotational Speed(min-1) | 8000 ~ 10000 | - | 8000 | 12000 | 8000 | 8000 | 8000 | - | 7540 | 8700 ~ 9000 | 4800 ~ 7000 | 6900 ~ 7200 | 4800 ~ 7000 |
Power Capacity Calculation Standard(kVA) | 1 | - | 2.5 | 0.75 | 2.6 ~ 3.7 | 3.7 | 3.7 | - | - | - | - | - | - |
Current(A) | 2.5 | - | 6 | 1.7 | 7 ~ 10 | 10 | 10 | - | 6 | 2.4 | 10 | 3.8 | 4.8 |
Cord Length(M) | 2.5 | 3 | 0.3 | 2.5 | 2.5 | 0.3 | 2.5 | 10 ~ 30 | - | 5 | 5 | 5 | 5 |
Output frequency(Hz) | - | - | 400 | - | 400 | - | - | - | 400 | 240/250 | 240/250 | 240/250 | 240/250 |
No. of Cores | 4 Core Model | - | 6 Core Model | 4 Core Model | 4 Core Model | 6 Core Model | 4 Core Model | - | - | - | - | - | - |
Input Frequency(Hz) | - | - | 50 / 60 | - | 50 / 60 | - | - | - | - | - | - | - | - |
Accessories | Included | None | Included | Included | Included | Included | Included | None | None | None | None | None | None |
Related Product Model | - | - | - | - | - | - | - | Cable | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?