1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Frequency Angle Grinder HGC-2502 (Part Number)

FJS HIGH FREQUENCY GRINDER

High Frequency Angle Grinder HGC-2502
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 21,414.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight
· Grindstone diameter 100 mm

Part Number
HGC-2502 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,414.00

฿ 19,700.88

FJS HIGH FREQUENCY GRINDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Main Body Item Unloaded Rotational Speed(min-1) 8700 / 9000 Current(A) 2.4
Cord Length(M) 5 Output frequency(Hz) 240/250 Accessories NA
Power Consumption(W) 500 Power Supply(V) 200 Grindstone external diameter(mm) 100
Body diameter(mm) φ 63 External Dimensions(mm) L272×H54 Specifications Spindle Lock, Bi-Directional
Mass(kg) 2.0

Please check the type/dimensions/specifications of the part HGC-2502 in the High Frequency Angle Grinder HGC-2502 series.