1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Disc Grinder HD-180-100V

FJS DISK GRINDER

Electric Disc Grinder HD-180-100V
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,896.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstone diameter 180 mm
· Superior grinding power of 12.5 A
· Safe, double-insulated construction

Part Number
HD-180-100V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,896.84

฿ 13,495.05

FJS DISK GRINDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Disc Grinder Grindstone diameter(φ/mm) 180 Number of load-free rotations(min-1) 7000
2 Layer Isolation Function Availability Available Power Supply(V) 100 Rated Current(A) 12.5
Power Consumption(W) 1200 Cord Length(m) 2.5 Grindstone internal diameter(mm) 22
Grindstone Thickness(mm) 6 Overall Length x Height(mm) 429×74 Specifications EMC, Spindle Lock, Heavy Duty, Lightweight, 3-Direction, Resin Body
Accessory Grindstone, Wrench, Side handle Mass(kg) 3.9

Please check the type/dimensions/specifications of the part HD-180-100V in the Electric Disc Grinder HD-180-100V series.