1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Disc Grinder TS-100-3

FJS1 DISC GRAINDER

Electric Disc Grinder TS-100-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,480.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slim body
[Features]
· Safe aluminum body
· Maximum output 960 W
· Original narrow diameter that is easy to grip
· Successor to TS-100II

Part Number
TS-100-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,480.00

FJS1 DISC GRAINDER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Disc Grinder Grindstone diameter(φ/mm) 100 Number of load-free rotations(min-1) 12000
2 Layer Isolation Function Availability NA Power Supply(V) 100 Rated Current(A) 7.5
Power Consumption(W) 730 Cord Length(m) 2.5 Grindstone internal diameter(mm) 15
Grindstone Thickness(mm) 6 Body diameter(mm) φ56 Overall Length x Height(mm) 269×55
Specifications EMC, Spindle Lock, Small Diameter, Bi-Direction Accessory Grindstone, Wrench Mass(kg) 1.8

Please check the type/dimensions/specifications of the part TS-100-3 in the Electric Disc Grinder TS-100-3 series.