1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Disc Grinder HD-1000

FJS DISC GRAINDER

Electric Disc Grinder HD-1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,323.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstone diameter 100 mm
· Equipped with a handy easily-accessible switch
· Double insulation specification
· Largest output in its class at 1,000 W
· Equipped with a noise-prevention function that complies with international standards

 
Part Number
HD-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,323.69

FJS DISC GRAINDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Disc Grinder Grindstone diameter(φ/mm) 100 Number of load-free rotations(min-1) 12000
2 Layer Isolation Function Availability Available Power Supply(V) 100 Rated Current(A) 7.8
Power Consumption(W) 760 Cord Length(m) 2.5 Details Type On-Hand Switch
Grindstone internal diameter(mm) 15 Grindstone Thickness(mm) 6 Body diameter(mm) φ56
Overall Length x Height(mm) 293×55 Specifications EMC, Spindle Lock, Heavy Duty, Small Diameter, Bi-Direction, Resin Body Accessory Grindstone, Wrench
Mass(kg) 1.6

Please check the type/dimensions/specifications of the part HD-1000 in the Electric Disc Grinder HD-1000 series.