1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Band Saw (Part Number)

FJS BAND SAW

Rotary Band Saw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 36,583.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a safety cover
· Portable, small and lightweight at 6.7 kg
· Maximum cutting capability ø120 mm
· Uses a powerful motor (7 A) with low noise
· Safe double-insulation construction
· 2-level variable speed (high-speed / low-speed)
[Applications]
· For cutting lining pipes, gas pipes, stainless steel pipes and C-shaped channels
· For cutting power and communications cables
· For cutting angle steel, cylindrical rods, shaped steel and sashes
· For cutting casting gates
· For cutting resin
· For other cutting of bass, aluminum, etc.

 
Part Number
HRB-1140SC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,583.03

฿ 33,330.80

FJS BAND SAW 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Bandsaw Cutting Capacity: Round Bar(mm) φ40 Cutting Capacity: Round Pipe(mm) φ120
Power Supply(V) 100 Cutting Capacity: Square Pipe(mm) 120×115 Double Insulation Y/N Available
Output(W) 650 / 250 Current(V) Hi:7.0、Lo:3.0 Saw Blade Peripheral Speed(m/min) Hi:80、Lo:55
Specifications EMC, Resin Body, 2 Speed Accessory Safety Cover, Saw Blade for General Steel Materials 1140 X 18 ridges 1 pc Mass(kg) 6.7

Please check the type/dimensions/specifications of the part HRB-1140SC in the Rotary Band Saw series.