(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
RYOBI
From: ฿ 29,644.00 |
---|
Special Price |
Days to Ship: 13 Day(s) |
Bandsaw (Flat Vise / Workpiece Feed Type)
SHINDAIWA
From: ฿ 69,003.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
KAKURI
From: ฿ 89.00 |
---|
Days to Ship: 10 Day(s) |
MAKITA
From: ฿ 44,919.17 |
---|
Special Price |
Days to Ship: 10 Day(s) |
MAKITA
From: ฿ 30,754.00 |
---|
Days to Ship: 20 Day(s) |
ASADA
From: ฿ 62,382.39 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Bandsaw Blade for Mantis Bandsaw XB180
REX INDUSTRIES
From: ฿ 828.09 |
---|
Days to Ship: 10 Day(s) |
Bandsaw (Flat Vise / Fixed Workpiece and Blade Feed Type)
SHINDAIWA
From: ฿ 103,996.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
SHINDAIWA
From: ฿ 37,207.68 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Bandsaw (With Angle Guide) Replacement Parts
HOZAN
From: ฿ 68.34 |
---|
Special Price |
Days to Ship: 1 Day(s) |
ASADA
From: ฿ 77,420.75 |
---|
Special Price |
Days to Ship: 10 Day(s) |
ASADA
From: ฿ 269.15 |
---|
Days to Ship: 10 Day(s) |
Spare Blade for H60 Eco Rechargeable Bandsaw (18 V)
ASADA
From: ฿ 705.74 |
---|
Days to Ship: 10 Day(s) |
Rotary Band Saw Accessories Blade For Rotary Band Saw
HITACHIKOKI
From: ฿ 13,122.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Rotary Band Saw Accessories Blade【3 Pieces Per Package】
HITACHIKOKI
From: ฿ 2,766.00 |
---|
Days to Ship: 10 Day(s) |
HITACHIKOKI
From: ฿ 68,706.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
From: ฿ 2,428.37 |
---|
Days to Ship: 7 Day(s) |
ASADA
From: ฿ 5,320.07 |
---|
Days to Ship: 10 Day(s) |
HITACHIKOKI
From: ฿ 28,738.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Battery Pack / Charger for H60 Eco Rechargeable Bandsaw (18 V)
ASADA
From: ฿ 3,880.03 |
---|
Days to Ship: 10 Day(s) |
REX INDUSTRIES
From: ฿ 13,695.43 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Bandsaw Blade for Mantis Bandsaw XB125
REX INDUSTRIES
From: ฿ 682.62 |
---|
Days to Ship: 10 Day(s) |
Diamond Hand Saw with Electrodeposition
FUNASAW
From: ฿ 4,242.81 |
---|
Special Price |
Days to Ship: 10 Day(s) |
FUJISEITO
From: ฿ 36,583.03 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Cutting Capacity: Round Bar(mm) |
Cutting Angle(°) |
Cutting Capacity: Round Pipe(mm) |
Power Supply(V) |
Cutting Capacity: Square Pipe(mm) |
Cutting Capacity: Steel Pipe(A) |
Cutting Capacity: Square Timber(mm) |
Cutting Capacity: Round Timber(mm) |
Double Insulation Y/N |
Output(W) |
Cord Length(m) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | RYOBI | SHINDAIWA | KAKURI | MAKITA | MAKITA | ASADA | REX INDUSTRIES | SHINDAIWA | SHINDAIWA | HOZAN | ASADA | ASADA | ASADA | HITACHIKOKI | HITACHIKOKI | HITACHIKOKI | REXON | ASADA | HITACHIKOKI | ASADA | REX INDUSTRIES | REX INDUSTRIES | FUNASAW | FUJISEITO |
Product Series | Battery Pack / Charger for H60 Eco Rechargeable Bandsaw (18 V) | |||||||||||||||||||||||
From | ฿ 29,644.00 Special Price On Sale Until 30/09/2024 | ฿ 69,003.00 Special Price On Sale Until 30/09/2024 | ฿ 89.00 | ฿ 44,919.17 Special Price On Sale Until 30/09/2024 | ฿ 30,754.00 | ฿ 62,382.39 Special Price On Sale Until 30/09/2024 | ฿ 828.09 | ฿ 103,996.00 Special Price On Sale Until 30/09/2024 | ฿ 37,207.68 Special Price On Sale Until 30/09/2024 | ฿ 68.34 Special Price On Sale Until 30/09/2024 | ฿ 77,420.75 Special Price On Sale Until 30/09/2024 | ฿ 269.15 | ฿ 705.74 | ฿ 13,122.00 Special Price On Sale Until 30/09/2024 | ฿ 2,766.00 | ฿ 68,706.00 Special Price On Sale Until 30/09/2024 | ฿ 2,428.37 | ฿ 5,320.07 | ฿ 28,738.00 Special Price On Sale Until 30/09/2024 | ฿ 3,880.03 | ฿ 13,695.43 Special Price On Sale Until 30/09/2024 | ฿ 682.62 | ฿ 4,242.81 Special Price On Sale Until 30/09/2024 | ฿ 36,583.03 Special Price On Sale Until 30/09/2024 |
Days to Ship | 13 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 20 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 7 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) |
Product Type | Band Saw | - | Blade for Hand Saw | Band Saw | Band Saw | - | - | - | - | Band Saw / Blade for Hand Saw / Other Related Products | - | - | - | Blade for Hand Saw | Blade for Hand Saw | Band Saw | Blade for Hand Saw | Other Related Products | Band Saw | - | - | - | Blade for Hand Saw | Band Saw |
Cutting Capacity: Round Bar(mm) | - | - | - | - | - | 60 ~ 60/50 | - | - | - | - | 80 ~ 80/75 | - | - | - | - | 30 | - | - | 30 | - | - | - | - | φ40 |
Cutting Angle(°) | - | 90/45 | - | 45/90 | 45/90 | 90 ~ 90/45 | - | 90/45 | 90 | - | 90 ~ 90/45 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cutting Capacity: Round Pipe(mm) | - | 120/40 | - | - | - | 120/50 ~ 130 | - | 185/100 | 120 | - | 180 ~ 180/77 | - | - | - | - | 123 | - | - | 120 | - | - | - | - | φ120 |
Power Supply(V) | Single-phase 100 | AC100 | - | Single-phase 100 | - | AC100 | - | AC100 | AC100 | Single-phase 100 | AC100 | - | - | - | - | 100 | - | - | Single-phase 100 | - | - | - | - | 100 |
Cutting Capacity: Square Pipe(mm) | - | 105X105/35X35 | - | - | - | 100 ~ 100/50 | - | 175X175/100X100 | 115X115 | - | 150/75 ~ 180 | - | - | - | - | 105 | - | - | 120 | - | - | - | - | 120×115 |
Cutting Capacity: Steel Pipe(A) | - | - | - | - | - | 100 ~ 100/50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cutting Capacity: Square Timber(mm) | - | - | - | 100X100 | 120X120 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cutting Capacity: Round Timber(mm) | - | - | - | 115 | 120 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Double Insulation Y/N | - | - | - | Available | Available | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | - | - | - | - | Available |
Output(W) | 90 | 200 | - | - | - | 200 | - | 200 | 650 | 100 | 200 | - | - | - | - | 340 | - | - | 340 | - | - | - | - | 250 ~ 650 |
Cord Length(m) | 1.7 | 3 | - | 2.5 | 2.5 | 2.5 | - | 3 | 2.5 | 2 | 2.7 | - | - | - | - | 2.5 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?