1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All-Purpose Chuck 231

AIK MEASURING TOOLS

All-Purpose Chuck 231
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,347.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A screw-type small gripping jig
· The thumb screw provides a strong clamping force and gives it high versatility.

Part Number
231
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,347.03

AIK MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) W15 × D10 Capacity(N) 200 Maximum Opening(mm) 3
Fixing Screw M6 female Mass(g) Approx. 78

Please check the type/dimensions/specifications of the part 231 in the All-Purpose Chuck 231 series.