1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Double Side-Opening Vice

AIK MEASURING TOOLS

Small Double Side-Opening Vice
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,820.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small, double side-opening vice for use with small capacities.
· Can be used for both compression tests and tension tests, allowing for use in a wide range of applications.
· Clamp faces are interchangeable, allowing custom clamp faces to be switched in.

 
Part Number
220-50-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,820.19

AIK MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) W50 × D45 Capacity(N) 500 Maximum Opening(mm) 0 to 45
Mass(g) Approx. 958

Please check the type/dimensions/specifications of the part 220-50-45 in the Small Double Side-Opening Vice series.