1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Flat Chuck

AIK MEASURING TOOLS

Large Flat Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 45,459.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This double-tightening type gripping jig with a large load capacity can be used for tensile strength tests such as welding and peeling.

Part Number
211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 45,459.68

AIK MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) W30 × D60 Capacity(N) 5 k Maximum Opening(mm) 20
Fixing Screw M20-P1.5 female Mass(g) Approx. 2,800

Please check the type/dimensions/specifications of the part 211 in the Large Flat Chuck series.