1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wedge Shape Chuck, Weight (g): Approx. 1,800

AIK MEASURING TOOLS

Wedge Shape Chuck, Weight (g): Approx. 1,800
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,871.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wedge type chuck in which the tightening force increases as tensile force is applied.
· Little force is required in mounting, making it ideal for inspecting products in mass quantities.

Part Number
209
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 47,871.88

AIK MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) W32 × D30 Capacity(N) 5 k Maximum Opening(mm) 10
Fixing Screw M20-P1.5 female Mass(g) Approx. 1,800

Please check the type/dimensions/specifications of the part 209 in the Wedge Shape Chuck, Weight (g): Approx. 1,800 series.