(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA983S-113 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,297.00 |
LOCK | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・Material …Body :Aluminum ,Hanger :Steel
・Number Of Dials …4Figure
・Number Setting Available
・The width …40mm
・Hanger Dia. …6.0mm
・Clearance size …Vertical :25mm,Horizontal :22mm
・Color …Black
Part Number |
---|
EA983S-113 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,297.00 |
LOCK | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?