(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Fitting to Prevent Furniture Tippling Over (2 Pcs.) (EA979CL-2)

Metal Fitting to Prevent Furniture Tippling Over (2 Pcs.) (EA979CL-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA979CL-1
EA979CL-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,605.00

DISASTER DEFENSE APPLIANCE 1 Piece(s) 22 Day(s) [Other] Gray

฿ 2,605.00

DISASTER DEFENSE APPLIANCE 1 Piece(s) 22 Day(s) [Other] Metallic

Basic Specifications

  • Materials
    Metal fittings: steel, adhesive: Acrylic type
  • Product Detail Type
    Metal Fitting to Prevent Furniture Tippling Over (2 Pcs.)
  • Mountable size
    Within 65 mm (Gap with wall)
  • Estimated Weight
    360 kg (Per 2 pcs.)

Product Description

[Features]
·It can be installed in a gap with the wall within 65 mm.
[Applications]
·Firmly fix the wall and furniture to prevent tipping over.

Part Number
EA979CL-1
EA979CL-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,605.00

DISASTER DEFENSE APPLIANCE 1 Piece(s) 22 Day(s) [Other] Gray

฿ 2,605.00

DISASTER DEFENSE APPLIANCE 1 Piece(s) 22 Day(s) [Other] Metallic

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1