1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Brush Set (For finishing/hair length 25 mm)

Roller Brush Set (For finishing/hair length 25 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 796.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·No-foam type
Bristle material: Polyester (Microfiber)

Part Number
EA109NA-201
EA109NA-202
EA109NA-206
EA109NA-207
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails 2 Details 3 Handle size Hair Width Roller Brush Used Product detail type

฿ 1,051.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) For exterior2 rollers included100(W)×305(L)mm100mmEA109NA-206 to 207Set

฿ 1,240.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) For exterior2 rollers included100(W)×305(L)mm150mmEA109NA-206 to 207Set

฿ 796.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) For exterior and wood paint--100mm-Spare roller

฿ 971.00

PAINT APPLICATION 1 Piece(s) 12 Day(s) For exterior and wood paint--150mm-Spare roller

Loading...

  1. 1

Basic Information

Details 1 For rough surface Bristle Material Polyester (microfiber) Shaft Diameter 6mm
Bristle length 25mm Compatible Coating Siding, concrete, mortar Compatible Paint Stain, water repellent / various emulsion paints, water-based, solvent silicone