1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Set CM11012 (Part Number)

PORTABLE SET CM 11012

Portable Set CM11012
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 148,512.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tough medium-speed standard rotary is combined with a heavy duty head that is suitable for large amounts of processing and a small ANGLON head.
· Approximately 4 times the torque can be obtained when combined with the included reduced-speed gear joint.

 
Part Number
CM11012 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 148,512.00

฿ 104,834.62

PORTABLE SET CM 11012 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Product Type Set Type Rotation Type Trusco Code 827-8906

Please check the type/dimensions/specifications of the part CM11012 in the Portable Set CM11012 series.