1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Medium-Speed Type (Part Number)

Motor Medium-Speed Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,254.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Full lineup of micromotors from ultra high-speed types to low-speed gear types, each with their own special features.
· Only Minitor can provide the products to meet a wide range of needs.

 
Part Number
KM112
KM212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Details Type Max. Torque
(cN・m)
Trusco Code

฿ 12,254.75

MNT MOTOR 1 Piece(s) 6 Day(s) 20,000Medium-speed type, on-hand switch color: blue4.5827-8922

฿ 15,076.66

MNT MOTORS 1 Piece(s) 12 Day(s) 15,000Medium-speed type, on-hand switch color: green5.9827-8925

Loading...

  1. 1

Basic Information

Product Type Related Item Type Rotation Type