1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLAJET / Free-Standing Type, PJ Series

PLAJET / Free-Standing Type, PJ Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,652.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Product category: Electric heater type air gun

 
Part Number
61-3774-75SALE
61-3774-76SALE
61-3774-77SALE
61-3774-78SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower consumption Weight Dimensions Airflow Hot air temperature Wind speed Single-phase Wind pressure Product detail type

฿ 17,652.00

฿ 14,121.60

PJ - 215 A PLASTIC JET 1 Piece(s) 19 Day(s) 100 V to 400 W, 50/60 HzApprox. 1,000 gDiameter 96 mm × length 320 mm × height 96 mm-500℃--170 mmAq(dedicated for welding)

฿ 17,652.00

฿ 14,121.60

PJ - 216 A PLASTIC JET 1 Piece(s) 19 Day(s) 100 V to 1,200 W, 50/60 HzApprox. 1,000 gDiameter 96 mm × length 280 mm × height 96 mm0.14 m3/min600℃290 m/mm--(interchangeable heater)

฿ 46,690.00

฿ 37,352.00

PJ - 218 A PLASTIC JET 1 Piece(s) 19 Day(s) 100 V to 1,200 W, 50/60 HzApprox. 1,100 gDiameter 96 mm × length 290 mm × height 96 mm0.3 to 0.4 m3/mmRoom temperature to 500°C900 to 1,200 m/mm--(electronic temperature control type)

฿ 23,913.00

฿ 19,130.40

PJ - 230 PLASTIC JET 1 Piece(s) 19 Day(s) 200 V to 3,000 W, 50/60 HzApprox. 1,200 gDiameter 96 mm × length 302 mm × height 96 mm0.51 m2/min600℃450 m/min200 V specification-(high power 200 V)

Loading...

  1. 1