- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of WRS-1
-
- Product Type
- Other Work Benches
-
- Height (mm)
- 660
-
- Width (mm)
- 440
-
- Depth (mm)
- 520
-
- JAN Code
- 4991068141032
-
- Mass(g)
- 4300
-
- Material
- Steel
-
- Roller Size(mm)
- φ48×L300
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,179.39
|
FOLDING WORKBENCHES
|
1 Piece(s)
|
|
6 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Other Work Benches
-
- Height (mm)
- 660
-
- Width (mm)
- 440
-
- Depth (mm)
- 520
-
- JAN Code
- 4991068141032
-
- Mass(g)
- 4300
-
- Material
- Steel
-
- Roller Size(mm)
- φ48×L300
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Optimal for feeding work for large plywood, long boards, square materials and heavy materials.
· The height can be adjusted according to the work bench height.
· (Height 660 to 1,100 mm)
Specifications of WRS-1
-
- Product Type
- Other Work Benches
-
- Height (mm)
- 660
-
- Width (mm)
- 440
-
- Depth (mm)
- 520
-
- JAN Code
- 4991068141032
-
- Mass(g)
- 4300
-
- Material
- Steel
-
- Roller Size(mm)
- φ48×L300
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,179.39
|
FOLDING WORKBENCHES
|
1 Piece(s)
|
|
6 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?