(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
ASTAGE
From: ฿ 2,179.39 |
---|
Days to Ship: 6 Day(s) |
BOSCH
From: ฿ 5,722.00 |
---|
Days to Ship: 4 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Height (mm) |
Width (mm) |
Depth (mm) |
Assembly / Completion |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ASTAGE | BOSCH |
Product Series | ||
From | ฿ 2,179.39 | ฿ 5,722.00 |
Days to Ship | 6 Day(s) | 4 Day(s) |
Product Type | Other Work Benches | Folding work bench |
Height (mm) | 660 | 840 |
Width (mm) | 440 | 680 |
Depth (mm) | 520 | 550 |
Assembly / Completion | - | Finished product |
Main body: option | - | Main Body |
Loading...
How can we improve?
How can we improve?