1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Jacket for 50 l Drum (100 V)

AKS HEATERS

Heat Jacket for 50 l Drum (100 V)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59,168.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from reinforced cloth, it can be used for square and cylindrical containers, as well as 18 L drums and IBC containers.
· It is foldable and requires little space for storage.
[Applications]
· As a container heater for liquids hardened due to cold.
· External coating material: Film nylon
· Internal insulation material: Staple polyester

Part Number
HTJ-B-50D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,168.19

AKS HEATERS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Band Heaters Size(mm) Length: 1,100-1,250 mm, height: 460 mm Setting Temperature Range(°C) 0~90℃
Rated power(W) 250W JAN Code 4523606671246 Trusco Code 509-6707
Mass(g) 2000