1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Component, L-angle series

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
47234
47235
73877
77884
77893
77894
80908
83737
84020
84231
84287
85273
98790
99249
99552
99606
99608
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Material

฿ 74.00

SWS RULER 1 Piece(s) 91 Day(s) Cutoff, for both Adjust 45 to 60 cm and Free Neo 30 cm to 45 cm-

฿ 94.00

SWS RULER 1 Piece(s) 91 Day(s) Cutoff, for both Adjust 1 to 1.2 m and Free Neo 60 cm to 1 m-

฿ 222.00

SHI MEASURING TOOL 1 Piece(s) 91 Day(s) For stainless steel thin plate, L angle, II, adjust, EX 60 cm common-

฿ 1,294.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) Auxiliary plate: for those with L-angled 60 cm auxiliary plate-

฿ 1,664.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) Auxiliary plate: for those with L-angled 1 m auxiliary plate-

฿ 925.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) Auxiliary plate: for those with L-angled 45 cm auxiliary plate-

฿ 57.00

SWS RULER 1 Piece(s) 91 Day(s) For stainless steel thin plate, L angle mini 15 cm-

฿ 665.00

SWS RULER 1 Piece(s) 91 Day(s) Handle for use with both L Angle II and L Angle AdjustHandle: ABS resin, elastomer resin

฿ 167.00

SHI MEASURING TOOL 1 Piece(s) 91 Day(s) For stainless steel thin plate, L angle, II, adjust, 45 cm common-

฿ 74.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) With auxiliary plate screws, for those with L-angled auxiliary plate-

฿ 370.00

SHI MEASURING TOOL 1 Piece(s) 91 Day(s) For stainless steel thin plate, L angle, II, adjust, EX 1 m common-

฿ 167.00

SWS RULER 1 Piece(s) 91 Day(s) For stainless steel thin plate, L angle, EX 45 cm-

฿ 740.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) Handle and Screw Set for L-Angle EX 45 cm and 60 cmHandle: ABS resin, elastomer resin

฿ 74.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) Cutoff fixed screw L-Angle II, with support plate and side markings, can be used left-handed-

฿ 37.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) Handle Mounting Screws for both L-Angle II and Adjust EX-

฿ 464.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) Steady brace, L-angled auxiliary plate included, horizontal scale included, combination 1 m for left-handed use-

฿ 665.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) Handle for use with L-Angle II with Support Plate and Side Markings, can be used left-handedHandle: ABS resin, elastomer resin

Loading...

  1. 1