1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Angle, One-Touch

Free Angle, One-Touch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,735.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The ruler can be attached to the material with one touch.
· Can be fixed and released with a single action.
· Can be fixed without pressing the ruler, allowing the use of an electric circular saw.

 
Part Number
78450
78451
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)

฿ 8,735.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 1m1230×425×302200

฿ 9,180.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 1.2m1460×425×302500

Loading...

  1. 1

Basic Information

Material Main Body: Stainless Steel, Aluminum, Stopper Screw: Stainless Steel, Brass Angle Accuracy 90°: 3.5 mm or less per 1000 mm Accessory Fence (Polycarbonate Resin)