1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Angle Neo

Free Angle Neo
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,283.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The common issue of plastic screws breaking is resolved by adopting sturdy metal screws.
· Screw is foldable and stays out of the way.
· Knobs and rethreadable screws.
· 3D stopper unlikely to distort.
· Adopts a lightweight, strong, hollow aluminum structure with a wide guide.
· With groove for non-deflection slider (sold separately, part no. 78236). Just slide along the grooves to prevent misalignment when cutting.

 
Part Number
73160
73161
73162
73163
73166
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Angle Accuracy Mass
(g)

฿ 1,283.94

SWS CIRCULAR SAW GUIDE 1 Piece(s) 1 Day(s) 30cm465×142×2090°: 1 mm or less per 300 mm630

฿ 1,664.60

SWS CIRCULAR SAW GUIDE 1 Piece(s) 1 Day(s) 45cm615×142×2090°: 1.6 mm or less per 450 mm700

฿ 4,084.00

SHI MEASURING TOOL 1 Piece(s) 4 Day(s) 60cm765×170×2090°: 2.1 mm or less per 600 mm880

฿ 7,189.00

SHI MEASURING TOOL 1 Piece(s) 91 Day(s) 1m1165×170×2090°: 3.5 mm or less per 1000 mm1080

฿ 2,174.00

SWS CIRCULAR SAW GUIDE 1 Piece(s) 4 Day(s) 37cm535×142×2090°: 1.3 mm or less per 370 mm650

Loading...

  1. 1

Basic Information

Material Main Body: Stainless Steel, Aluminum, Stopper Screw: Stainless Steel, Brass, Protective Cap: Polyacetal Resin Accessory Cutoff x 1