1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle

Triangle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,124.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is 78108. See the catalog (PDF) for other images.

Product Description

[Features]
· There are stoppers on the front and back, allowing it to be used at right angle and 45°.
· There is rubber on the underside of the holding position, so stable cuts can be made at a 45° right angle.
· Light and sturdy because it is made of polycarbonate resin. The weight is 44% that of aluminum and the strength is about 30 times that of acrylic.
Made of resin, it does not scratch the workpiece. (78280)
· Provides stable cutting out with a long insertion part.
· With a stopper height of 9 mm, it effectively abuts floor materials and chamfered materials such as two-by-fours, etc.
· With stainless steel thin plate to prevent wear.

 
Part Number
78108
78280
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Material Mass
(g)

฿ 1,405.00

SHI MEASURING TOOL 1 Piece(s) 12 Day(s) AL 15cm238×238×25Body: aluminum, Guide surface: stainless steel275

฿ 1,124.25

SHI MEASURING TOOL 1 Piece(s) 12 Day(s) Polyca 30 cm372×372×25Main Body: Polycarbonate Resin, Guide Surface: Stainless Steel340

Loading...

  1. 1

Basic Information

Angle Accuracy 90°/45°: 0.2 mm or less per 100 mm