1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Angle Fit

L Angle Fit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,116.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a stopper height of 9 mm, it effectively abuts floor materials and chamfered materials such as two-by-fours, etc.
· The stopper is long and can be fixed firmly without regard for the motor of the electric circular saw.
· The 15 cm and 23 cm lengths are ideal for cutting two-by-fours, rough timber, non-load-bearing beams, etc. The 30 cm length is ideal for cutting floor material, etc.
· The underside of the guide is fitted with rubber, which prevents slipping and helps suppress damage to materials. (78034/78052)
· Includes a 5 mm pitch scale.

 
Part Number
78036
78052
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)

฿ 1,116.36

SWS CIRCULAR SAW GUIDE 1 Piece(s) 12 Day(s) 23cm304×280×24440

฿ 1,385.06

SWS CIRCULAR SAW GUIDE 1 Piece(s) 1 Day(s) 30cm380×280×24535

Loading...

  1. 1

Basic Information

Material Body: aluminum, Guide surface: stainless steel Perpendicularity 0.2 mm or less per 100 mm