1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Angle Right

L Angle Right
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,884.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight type circular saw guide ruler made of aluminum + stainless steel + polycarbonate resin.
· Easily gripped handle for comfortable work.
· Dedicated for right angle cutting.
· The guide surface has a thin stainless steel plate.

 
Part Number
77919
77966
77967
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)
Accessory

฿ 3,415.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 1m1150×355×78.51200Cutoff x 1

฿ 1,884.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 45cm580×276×78600-

฿ 2,137.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 60cm750×276×78700-

Loading...

  1. 1

Basic Information

Material Body: aluminum, polycarbonate resin, Guide surface: stainless steel, Reinforced metal fittings: stainless steel (77919) Perpendicularity 0.1 mm or less per 100 mm * At room temperature