1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Angle with Horizontal Scale

SHI MEASURING TOOL

L Angle with Horizontal Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,454.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cutting position can be scribed.
· Wide width of base allows it to be held securely.

 
Part Number
78570
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,454.43

SHI MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type 1 m Combined scale Main Body Size(mm) 1150×524×70 Material Body: aluminum, Guide surface: stainless steel, handle: ABS resin, elastomer resin
Mass(g) 1600 Perpendicularity 0.1 mm or less per 100 mm Scale: Shaku/Ft Equivalent 3'3" Equivalent
Scale: Meter 1m

Please check the type/dimensions/specifications of the part 78570 in the L Angle with Horizontal Scale series.