1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Angle with Auxiliary Plate

L Angle with Auxiliary Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,882.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Right angle cutting is possible by just following along the material with an electric circular saw.
· With a scale which uses both a convenient foot equivalent for carpenters and a metric scale.
· Made of aluminum, with a light and sturdy design.
· The guide surface has a thin stainless steel plate.
· Auxiliary plate prevents the material from damage and allows cutting of irregular material.
· Auxiliary plate can be adjusted depending on the size of the electric circular saw.
· A replacement auxiliary plate (sold separately) is also provided. * Cannot be mounted on L-Angle II.

 
Part Number
77883
77899
77901
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Material Mass
(g)
Accessory Scale: Shaku/Ft Equivalent Scale: Meter

฿ 5,047.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 60 cm Combined scale750×365~410×70-1650Cutoff x 12 Feet Equivalent60.5cm

฿ 3,882.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 45 cm Combined Use Scale580×335~380×70-1360Cutoff x 11'6.5" Equivalent50cm

฿ 6,210.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) 1 m Combined scale1150×435~480×70Body: aluminum, Guide surface: stainless steel, handle: ABS resin, elastomer resin2550Cutoff x 1, damper 13'3" Equivalent1m

Loading...

  1. 1

Basic Information

Perpendicularity 0.1 mm or less per 100 mm