1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Angle without Handle

SWS MEASURING TOOL

L Angle without Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,643.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Right angles can be drawn by simply applying the edge.
· Made light and durable by bonding aluminum and stainless steel together.

 
Part Number
77858
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,643.47

SWS MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type 50 cm Combined Use Scale Main Body Size(mm) 500(40)×330(35)×20(5) Material Body: aluminum: stainless steel
Mass(g) 560 Perpendicularity 0.1 mm or less per 100 mm Scale: Shaku/Ft Equivalent 1'6.4" Equivalent
Scale: Meter 46cm

Please check the type/dimensions/specifications of the part 77858 in the L Angle without Handle series.