1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tape Measure, Made of Glass Fiber

SWS MEASURING TOOL

Tape Measure, Made of Glass Fiber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,860.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· JIS Class 1.
· Lightweight and easy to carry.
· Scale is printed on both sides of the tape.
[Applications]
· For general measurement, road/railroad work, and electrical work.
[Specifications]
· Standard Tension/Temperature: 10 N/20°C
· Surface (White Background) 2 mm Pitch Scale
Back surface (yellow surface) 5 mm pitch scale
· Material Tape: PVC coated glass fiber; Body: ABS resin

 
Part Number
78181
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,860.26

SWS MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 50 Tape Width(mm) 12 Product Type Large Tape Measure
JIS Standard JIS1 Grade Type FW-50 Material Details Tape: PVC coated glass fiber; body: ABS Resin

Please check the type/dimensions/specifications of the part 78181 in the Tape Measure, Made of Glass Fiber series.