1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Convex Tough Gear HG/SD

Convex Tough Gear HG/SD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 715.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is 80874. See the catalog (PDF) for other images.

Product Description

[Features]
· JIS Class 1 (metric scale only).
· The body is protected with a shock-absorbing protector.
· With shock absorbers (shock absorber).
· With 455 mm pitch display.
· Equipped with a 0-point correction moving claw.
· Shafts are equipped as standard on all models. Fall-prevention cord can be attached.

 
Part Number
80870
80871
80872
80873
80874
80875
80876
80877
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Standard Type Mass
(g)
Features

฿ 979.45

SWS MEASURING TAPE 1 Piece(s) 12 Day(s) 5.5JIS1 GradeSD 25-5.5 m Holder Included376-

฿ 979.45

SWS MEASURING TAPE 1 Piece(s) 12 Day(s) 5.5-SD 25-5.5 m Equivalent Scale with Holder376Combined scale

฿ 1,278.33

SWS MEASURING TAPE 1 Piece(s) 1 Day(s) 5.5JIS1 GradeSD 25-5.5 m Magnet Nail with Holder376With Magnet

฿ 1,152.61

SWS MEASURING TAPE 1 Piece(s) 12 Day(s) 7.5JIS1 GradeSD 25-7.5 m Holder Included510-

฿ 727.02

SWS MEASURING TAPE 1 Piece(s) 12 Day(s) 5.5JIS1 GradeSD 25-5.5m314-

฿ 715.87

SWS MEASURING TAPE 1 Piece(s) 30 Day(s) 5.5-SD 25-5.5 m Equivalent Scale314Combined scale

฿ 933.33

SWS MEASURING TAPE 1 Piece(s) 10 Day(s) 5.5JIS1 GradeSD 25-5.5 m Magnet Claw314With Magnet

฿ 887.78

SWS MEASURING TAPE 1 Piece(s) 12 Day(s) 7.5JIS1 GradeSD 25-7.5m440-

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Product Type Main Body Material Body: ABS resin, Cover: elastomer resin, Tape: steel