1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mighty Machinist Square

Mighty Machinist Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 807.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The rod has scale markings so it can also be used for measuring dimensions.
· As the base of the stand is large, it is easy to verify perpendicularity.
[Applications]
· For right angle inspection or scribing.
· For 45° scribing.

 
Part Number
62286
62294
62308
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Pole Length x Width x Thickness
(mm)
Mass
(g)

฿ 854.61

SWS MEASURING TOOL 1 Piece(s) 19 Day(s) 200200×40×1.5205

฿ 807.65

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 250250×40×1.5234

฿ 870.97

SWS MEASURING TOOL 1 Piece(s) 19 Day(s) 300300×40×1.5250

Loading...

  1. 1

Basic Information

Product Type Other Scale Available Material Base: Aluminum Rod: Stainless Steel
Base Length x Width x Thickness(mm) 130×40×14 Tolerance for length ±0.2mm Angle Accuracy 45°: 0.4 mm or less per 100 mm, 90°: 0.1 mm or less per 100 mm