1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Sliding Bevel with Brace

Aluminum Sliding Bevel with Brace
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,505.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful for checking the angle for welding.
· The rod moves left and right, so symmetrical positioning is easy.
· Securely fixed with brace. Prevents changes in the angle while working.
· Made of aluminum and lightweight, making even work in high places easy.
· The rod is thick, and can be used as guide ruler for a circular saw.
· The angle scale is at a 1 degree pitch (20-120°), and the gradient scale is at a 1" pitch (flat gradient, steep gradient 0-10).
· Easily tightened screws are adopted.
· Writing tape has been adhered to record the measured angle.
Use for improving work efficiency by drawing angles using pen, pencil, etc.
(Pencil markings can be erased completely with an eraser)
[Applications]
· For copying or scribing an arbitrary angle such as a roof inclination, etc.
· Measure gradients and use as a guide ruler for circular saws as is.
· With scale for length measurement.

 
Part Number
62541
62542
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Length x Width x Thickness
(mm)
Mass
(g)
Tolerance for length

฿ 1,505.42

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 60 cm No scale655×30×20480±0.35mm

฿ 1,815.10

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 90 cm No scale955×30×20680±0.4mm

Loading...

  1. 1

Basic Information

Product Type Angled Ruler Scale NA Material Main Body: Aluminum, Screw: Polypropylene Resin