1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Six-Folded Ruler, Stainless Steel, 1 mm Pitch between Vertical Steps

MEASURING TOOL

Six-Folded Ruler, Stainless Steel, 1 mm Pitch between Vertical Steps
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,372.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 1 m scale that folds into 6 pieces for convenient storage and portability.
[Specifications]
· Material: Stainless Steel
[Applications]
· A ruler used to measure length

 
Part Number
63770
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,372.03

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless Steel Size 1m Width×thickness(mm) 15×0.5
Length(mm) 1000 Mass(g) 64

Please check the type/dimensions/specifications of the part 63770 in the Six-Folded Ruler, Stainless Steel, 1 mm Pitch between Vertical Steps series.