1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Test Stand MODEL-1338

AIK TOOLS

Manual Test Stand MODEL-1338
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46,859.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The digital gauge is optional. (Sold Separately)

Product Description

[Features]
· This instrument is suitable for switch feeling measurement.
· Gauge mounting part moves up and down by operating the rotating knob.

Part Number
MODEL-1338
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,859.36

AIK TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Allowable Maximum Load (N) 50(5kgf) Stroke(mm) 20
Size(mm) W150×H260×D200 Mass(g) Approximately 5000