(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This instrument is a manual test stand.
· The gauge installation head moves up and down by turning the handle.
Product Type | Digital | Allowable Maximum Load (N) | 500(50kgf) | Stroke(mm) | 43 (1.75 mm / 1 Rotation) |
---|---|---|---|---|---|
Size(mm) | W200×H435×D235 | Mass(g) | Approximately 9000 |
Please check the type/dimensions/specifications of the part MODEL-1345 in the Tabletop Type Simple Test Machine MODEL-1345 series.
How can we improve?
How can we improve?