1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silver Scale Graduated Scale

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 195.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A newly designed step scale that prevents misreading in millimeters.

 
Part Number
SV-150KD
SV-300KD
SV-600KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMeasuring Range
(mm)
Thickness
(mm)
Width
(mm)
Length
(mm)
Instrument Error
(mm)

฿ 195.40

NGS SCALE 1 Piece(s) 45 Day(s) 101500.515175±0.15

฿ 333.09

NGS SCALE 1 Piece(s) 45 Day(s) -300125335±0.15

฿ 727.89

NGS SCALE 1 Piece(s) 45 Day(s) -6001.230640±0.20

Loading...

  1. 1

Basic Information

Surface finishing Silver Material Stainless Steel JIS JIS B7516
Material Details Stainless Steel (SUS420J2)